Image of OL-6-VG OL-6-VG - 2" Fiber O series Cover Gasket

OL-6-VG - 2" Fiber O series Cover Gasket

Brand: Killark

Catalog ID: OL-6-VG

2" Fiber O series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-6-VG

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Type

Gasket

UPC

783936490069

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.04

Height

3.75 in

Hub Size

2"

Length

11 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25