Image of OL-60 OL-60 - 2" Stamp Aluminum O series Conduit Cover
*Representative image
Image of OL-60 OL-60 - 2" Stamp Aluminum O series Conduit Cover

OL-60 - 2" Stamp Aluminum O series Conduit Cover

$12.07 USD

Brand: Killark

Catalog ID: OL-60

2" Stamp Aluminum O series Conduit Cover

Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-60

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

O Series

Type

Conduit Body Cover

UPC

783936490137

Dimensions

Dimensions

10 in x 4 in x 1 in

Gross Weight with Packaging

0.26

Height

1 in

Hub Size

2"

Length

10 in

Weight

0.08 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

25