Image of OL-78-VG OL-78-VG - 3" Fiber O series Cover Gasket
* Representative image
Image of OL-78-VG OL-78-VG - 3" Fiber O series Cover Gasket

OL-78-VG - 3" Fiber O series Cover Gasket

Brand: Killark

Catalog ID: OL-78-VG

3" Fiber O series Cover Gasket

O series fiber cover gaskets offer superior ability when lower temperatures and/or high internal pressure exist. Fiber gaskets are one of the oldest and most effective forms of gaskets to date. When the gasket is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with O Series fittings.

Catalog Number

OL-78-VG

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Fiber

Series

O Series

Type

Gasket

UPC

783936490168

Dimensions

Dimensions

15.88 in x 7.63 in x 5.5 in

Gross Weight with Packaging

0.07

Height

5.5 in

Hub Size

2-1/2" to 3"

Length

15.88 in

Width

7.63 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

65