Image of OL-780 OL-780 - 3" Stamp Aluminum O series Conduit Cover

OL-780 - 3" Stamp Aluminum O series Conduit Cover

$28.00 USD

Brand: Killark

Catalog ID: OL-780

3" Stamp Aluminum O series Conduit Cover

Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-780

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936490212

Dimensions

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

0.67

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Weight

0.2 lb

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10