Image of OL-90CM OL-90CM - 4" Cast Iron O series Conduit Cover

OL-90CM - 4" Cast Iron O series Conduit Cover

Brand: Killark

Catalog ID: OL-90CM

4" Cast Iron O series Conduit Cover

Duraloy malleable iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-90CM

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936480343

Dimensions

Dimensions

15 in x 6 in x 1 in

Gross Weight with Packaging

6.23

Height

1 in

Hub Size

3-1/2" to 4"

Length

15 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5