Image of OL-90M OL-90M - 4" Stamp Steel O series Conduit Cover

OL-90M - 4" Stamp Steel O series Conduit Cover

Brand: Killark

Catalog ID: OL-90M

4" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-90M

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Iron

Type

Conduit Body Cover

UPC

783936480411

Dimensions

Dimensions

15 in x 6 in x 1 in

Gross Weight with Packaging

1.37

Height

1 in

Hub Size

3-1/2" to 4"

Length

15 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5