Image of OLB-0M-WR OLB-0M-WR - 4" NPT Duraloy Form 5 Iron LB Conduit Body with Steel Rollers for ease of pulling conductors.
Image of OLB-0M-WR OLB-0M-WR - 4" NPT Duraloy Form 5 Iron LB Conduit Body with Steel Rollers for ease of pulling conductors.
Image of OLB-0M-WR OLB-0M-WR - 4" NPT Duraloy Form 5 Iron LB Conduit Body with Steel Rollers for ease of pulling conductors.

OLB-0M-WR - 4" NPT Duraloy Form 5 Iron LB Conduit Body with Steel Rollers for ease of pulling conductors.

Brand: Killark

Catalog ID: OLB-0M-WR

4" NPT Duraloy Form 5 Iron LB Conduit Body with Steel Rollers for ease of pulling conductors.

  • Raintight when used with gasketed covers
  • Easy to install steel rollers
  • Reduces labor by aiding large conductor pulling
  • Interchangeable with competitive products
  • Tapered threaded hubs (NPT)

O series or Duraloy® 5 conduit bodies are compact in size and apply the highest durability with the securest installation. This series is available in Ductile Iron with superior corrosive protected electro-statically applied paint.

Product details

General

Catalog Number

OLB-0M-WR

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936176505

Dimensions

Hub Size

4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer