Brand: Killark
Catalog ID: OLB-1MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 4 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLB-1MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936050010
Dimensions
7.5 in x 5.625 in x 5.75 in
Gross Weight with Packaging
0.98
Height
5.75 in
Hub Size
1/2"
Length
7.5 in
Width
5.625 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
5