Image of OLB-5 OLB-5 - 1½" LB Hub O Conduit Body
Buy America(n) Qualified

OLB-5 - 1½" LB Hub O Conduit Body

$40.19 USD

Brand: Killark

Catalog ID: OLB-5

1½" LB Hub O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 36 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-5

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936490298

Dimensions

Dimensions

10 in x 3 in x 4 in

Gross Weight with Packaging

1.31

Height

4 in

Hub Size

1-1/2"

Length

10 in

Weight

1.31 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

2