Image of OLB-6M OLB-6M - 2" LB Hub, Iron O Series Conduit Body

OLB-6M - 2" LB Hub, Iron O Series Conduit Body

$207.38 USD

Brand: Killark

Catalog ID: OLB-6M

2" LB Hub, Iron O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 70 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-6M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

LB

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480473

Dimensions

Dimensions

10.75 in x 5.875 in x 4.75 in

Gross Weight with Packaging

5.16

Height

4.75 in

Hub Size

2"

Length

10.75 in

Weight

5.16 lb

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB