
Brand: Killark
Catalog ID: OLB-7
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 142 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLB-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body
UPC
783936490311
Dimensions
15.25 in x 6.875 in x 4.875 in
Gross Weight with Packaging
5.85
Height
4.875 in
Hub Size
2-1/2"
Length
15.25 in
Weight
5.85 lb
Width
6.875 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LB