Image of OLK-2RG OLK-2RG - ¾" Neoprene O Cover Gasket
Buy America(n) Qualified

OLK-2RG - ¾" Neoprene O Cover Gasket

$4.50 USD

Brand: Killark

Catalog ID: OLK-2RG

¾" Neoprene O Series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OLK-2RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936490373

Dimensions

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

0.01

Height

2.75 in

Hub Size

3/4"

Length

4.75 in

Weight

0.01 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50