Image of OLK-3VG OLK-3VG - 1" Fiber O Series Cover Gasket

OLK-3VG - 1" Fiber O Series Cover Gasket

$5.71 USD

Brand: Killark

Catalog ID: OLK-3VG

1" Fiber O Series Cover Gasket

Fiber gasket.

General

Application

For use with O Series fittings.

Catalog Number

OLK-3VG

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Fiber

Type

Gasket

UPC

783936490403

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.01

Height

1 in

Hub Size

1"

Length

6 in

Weight

0.01 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50