MY LISTS
KILLARK
Image of OLL-2M OLL-2M - 3/4" LL Hub, Iron O Series Conduit Body
* Representative image
Image of OLL-2M OLL-2M - 3/4" LL Hub, Iron O Series Conduit Body

OLL-2M - 3/4" LL Hub, Iron O Series Conduit Body

$40.69 USD

Brand: Killark

Catalog ID: OLL-2M

3/4" LL Hub, Iron O Series Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-2M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480534

Dimensions

Dimensions

5.375 in x 2.188 in x 1.625 in

Gross Weight with Packaging

0.96

Height

1.625 in

Hub Size

3/4"

Length

5.375 in

Weight

0.96 lb

Width

2.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

5

Pallet Quantity

1680