Image of OLL-3MCG OLL-3MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LL Type - Hub Size 1 Inch - Volume 12.0 Cubic Inches
* Representative image
Image of OLL-3MCG OLL-3MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LL Type - Hub Size 1 Inch - Volume 12.0 Cubic Inches

OLL-3MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LL Type - Hub Size 1 Inch - Volume 12.0 Cubic Inches

Brand: Killark

Catalog ID: OLL-3MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LL Type - Hub Size 1 Inch - Volume 12.0 Cubic Inches

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-3MCG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Iron

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936050133

Dimensions

Gross Weight with Packaging

1.69

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5