Image of OLL-5CG OLL-5CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LL Type - Hub Size 1-1/2 Inch - Volume 36.0 Cubic Inches

OLL-5CG - O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LL Type - Hub Size 1-1/2 Inch - Volume 36.0 Cubic Inches

Brand: Killark

Catalog ID: OLL-5CG

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Gasket- LL Type - Hub Size 1-1/2 Inch - Volume 36.0 Cubic Inches

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-5CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936480077

Dimensions

Gross Weight with Packaging

1.575

Hub Size

1-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

8