OLL-7CG-S - O Series/Duraloy 5 Series, AL Conduit Body With Cover And Silicone Gasket - LL Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic inches
Image of OLL-7CG-S OLL-7CG-S - O Series/Duraloy 5 Series, AL Conduit Body With Cover And Silicone Gasket - LL Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic inches

OLL-7CG-S - O Series/Duraloy 5 Series, AL Conduit Body With Cover And Silicone Gasket - LL Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubic inches

Brand: Killark

Catalog ID: OLL-7CG-S

O Series/Duraloy 5 Series - Aluminum Conduit Body With Cover And Silicone Gasket - LL Type - Hub Size 2-1/2 Inch - Volume 142.0 Cubicinches

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 142 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLL-7CG-S

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body With Cover & Gasket

UPC

783936530284

Dimensions

Gross Weight with Packaging

7.54

Hub Size

2-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL