Brand: Killark
Catalog ID: OLR-1CG
O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLR-1CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936049311
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.37
Height
0.1 in
Hub Size
1/2"
Length
5 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
40