OLR-6 - 2" LR Hub, Aluminum O Series Conduit Body
Image of OLR-6 OLR-6 - 2" LR Hub, Aluminum O Series Conduit Body

OLR-6 - 2" LR Hub, Aluminum O Series Conduit Body

Brand: Killark

Catalog ID: OLR-6

2" LR Hub, Aluminum O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Interchangeable with competitive products. Volume is 70 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLR-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LR

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936490564

Dimensions

Dimensions

11.875 in x 7.375 in x 4.125 in

Gross Weight with Packaging

2.44

Height

4.125 in

Hub Size

2"

Length

11.875 in

Width

7.375 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LR