Image of OT-0 OT-0 - 4" T Hub, Aluminum O Series Conduit Body
* Representative image
Image of OT-0 OT-0 - 4" T Hub, Aluminum O Series Conduit Body

OT-0 - 4" T Hub, Aluminum O Series Conduit Body

Brand: Killark

Catalog ID: OT-0

4" T Hub, Aluminum O Series Conduit Body

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body

UPC

783936530109

Dimensions

Dimensions

18.75 in x 7.25 in x 9.875 in

Gross Weight with Packaging

10.54

Height

9.875 in

Hub Size

4"

Length

18.75 in

Width

7.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397