Image of OT-1M OT-1M - 1/2" T Hub, Iron O Series Conduit Body

OT-1M - 1/2" T Hub, Iron O Series Conduit Body

$43.15 USD

Brand: Killark

Catalog ID: OT-1M

1/2" T Hub, Iron O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 4 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-1M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

T

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936480725

Dimensions

Dimensions

6 in x 2 in x 2 in

Gross Weight with Packaging

1.1

Height

2 in

Hub Size

1/2"

Length

6 in

Weight

1.1 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

T

Logistics

Carton Quantity

5

Pallet Quantity

1920