Image of OT-3CG OT-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- T Type - Hub Size 1",12.0 cu in
* Representative image
Image of OT-3CG OT-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- T Type - Hub Size 1",12.0 cu in
Buy America(n) Qualified

OT-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- T Type - Hub Size 1",12.0 cu in

$35.54 USD

Brand: Killark

Catalog ID: OT-3CG

O Series/Duraloy 5 Series Aluminum Conduit Body with Cover And Gasket- T Type - Hub Size 1" - Volume 12.0 cu in

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint. Cover and gasket included.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OT-3CG

Color

Gray

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936049366

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.76

Height

0.1 in

Hub Size

1"

Length

5 in

Weight

0.76 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

15