Brand: Killark
Catalog ID: OT-5
O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OT-5
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
O Series
Type
Conduit Body
UPC
783936530055
Dimensions
10.375 in x 5 in x 5.375 in
Gross Weight with Packaging
1.65
Height
5.375 in
Hub Size
1-1/2"
Length
10.375 in
Weight
1.65 lb
Width
5 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
CSA File Number
LR11852
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397