
Brand: Killark
Catalog ID: OX-1M
Tapered threaded hubs (NPT). Raintight when used with gasketed covers. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Volume is 4 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OX-1M
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
X
Material
Iron
Series
O Series
Type
Conduit Body
UPC
783936480916
Dimensions
6 in x 2 in x 2 in
Gross Weight with Packaging
1.07
Height
2 in
Hub Size
1/2"
Length
6 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
X
Carton Quantity
5