Image of TBWE-30 Terminal Blocks, 30 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style
Image of TBWE-30 Terminal Blocks, 30 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal Blocks, 30 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Brand: Killark

Catalog ID: TBWE-30

Terminal Blocks, 30 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

  • Terminal blocks have clamping screwtype terminals which accommodate either aluminum or copper wire.
  • TMS marking strips are included.

Modular terminal blocks 3 point through 60 have screw clamping type terminals which will accommodate either aluminum or copper wire. The blocks are rated UL / CSA certified for 600VAC, 50 amps #22 - #8 copper wire and #12 - #8 aluminum wire. Includes white TMS marking strip.

Product details

General

Application

Mounting in EXB, XJB, GR, DB Series junction boxes. Use in connecting and in arrangement of control wiring for control panel and switchboard applications.

Catalog Number

TBWE-30

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

TBWE

Type

30-Circuit Terminal Block

UPC

783936640341

Dimensions

Gross Weight with Packaging

1.33

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads