Brand: Killark
Catalog ID: MBG
Heat and impact resistant globe for MB Series.
Application
For use with MB Series lighting.
Catalog Number
MBG
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Glass
Type
Glass Globe
UPC
783936992433
Dimensions
6.75 in x 6.5 in x 7.5 in
Gross Weight with Packaging
3.28
Height
7.5 in
Length
6.75 in
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer