Brand: Killark
Catalog ID: VM4LB6IE230
The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LB with the bulb style heat sink creates a light distribution that gives a uniform light distribution that is similar to HID. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Catalog Number
VM4LB6IE230
Color Temperature
5000 K
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
6278
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature Range Celcius
-20°C to +50°C
Series
VM4L
UPC
783936151731
Lumens Per Watt
157
Voltage Rating
120-277 VAC
Wattage
40 W
Buy America(n) Qualified
Contact Manufacturer