Brand: Killark
Catalog ID: KFL3034
The KFL-X Series LED are designed with copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas.
Catalog Number
KFL3034
Color Temperature
5000 K
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
25,001-50,000 lm
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature
-50°C to +40 °C
Optic Type
Glass Lens
Series
KFL-X
Type
Floodlight
Hub Size
3/4 NPT or M25
Frequency Rating
50/60 Hz
Voltage Rating
125-250 VDC/120-277 VAC
Wattage
280 W
Buy America(n) Qualified
Contact Manufacturer