Image of 2FS-2 2FS-2 - 3/4" Aluminum, 2FS Type Two Gang Shallow Device Box

2FS-2 - 3/4" Aluminum, 2FS Type Two Gang Shallow Device Box

$85.78 USD

Brand: Killark

Catalog ID: 2FS-2

3/4"Aluminum, 2FS Type Two Gang Shallow Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42). Volume is 32 cu. in.

General

Application

Accomodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FS-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Device Box

UPC

783936190051

Dimensions

Dimensions

1 in x 1 in x 2 in

Gross Weight with Packaging

0.98

Height

2 in

Hub Size

3/4"

Length

1 in

Weight

0.98 lb

Width

1 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

Dead-End

Logistics

Carton Quantity

2