Image of 2GCBB-10Q2 2GCBB-10Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 10A Trip Quicklag, Two 2-Pole-120/240VAC, Hub Size 3/4"- 14 NPT
Image of 2GCBB-10Q2 2GCBB-10Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 10A Trip Quicklag, Two 2-Pole-120/240VAC, Hub Size 3/4"- 14 NPT

2GCBB-10Q2 - GCBB Series, AL Feed-Thru Circuit Breaker Load Ctr, 10A Trip Quicklag, Two 2-Pole-120/240VAC, Hub Size 3/4"- 14 NPT

Brand: Killark

Catalog ID: 2GCBB-10Q2

GCBB Series - Aluminum Feed-Thru Circuit Breaker Load Center with Cutler-Hammer Circuit Breaker- 10A Trip Quicklag- Two 2-Pole-120/240VAC- Hub Size 3/4"- 14 NPT

Killark GCBB Series of Hazardous Location Circuit Breaker Load Centers provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) Type QC Quicklag breakers.

Product details

General

Application

Indoor and outdoor hazardous areas where flammable gases or vapors, combustile dusts, or easily ignitable fibers or flyings may be present. Provides overcurrent and short circuit protection of branch lighting, heating, and appliance circuits.

Catalog Number

2GCBB-10Q2

Enclosure Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

4

Operating Temperature Celcius Max

40 Degree

Series

GCBB

Type

Circuit Breaker Enclosure

UPC

783936204987

Dimensions

Depth

6.625

Diameter - Inside

3.294 in

Dimensions

11.5 in x 8.125 in x 6.875 in

Gross Weight with Packaging

12.5

Height

6.875 in

Length

11.5 in

Weight

12 lb

Width

8.125 in

Electrical Ratings

Frequency Rating

60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 7(B, C, D), 9(E, F, G)

UL File Number

E83969