Image of B7CA-SFAL-42100 B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V
Image of B7CA-SFAL-42100 B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V
Image of B7CA-SFAL-42100 B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V
Image of B7CA-SFAL-42100 B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V
Image of B7CA-SFAL-42100 B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V

B7CA-SFAL-42100 - Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V

Brand: Killark

Catalog ID: B7CA-SFAL-42100

Circuit Breaker, Square D, 100A, FAL4, 2 Pole 480V

Killark B7C Series of Hazardous Location Circuit Breaker Enclosures provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer), Schneider (Square D), and ABB breakers.

Product details

General

Action

DP

Actuator

Molded Case Circuit Breaker Operator

Application

Locations such as petroleum refineries, chemical and petroleum plants with indoor and outdoor processes. Motor control and circuit protection in locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fiber and flyings, and areas which are subject to corresion, weather, and dampness.

Catalog Number

B7CA-SFAL-42100

Color

Aluminum

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lacquer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

2

Operating Temperature Celcius Max

40 Degree

Series

B7C

Type

Circuit Breaker Enclosure

UPC

783936097022

Dimensions

Depth

9.125

Height

18 in

Weight

46 lb

Width

11 in

Electrical Ratings

Amperage Rating

100 A

Frequency Rating

60 Hz

Primary Voltage

480 VAC/250 VDC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

UL File Number

E83969