Image of B7MSN2P B7MSN2P - B7MSN Series - Aluminum Compact Push Button Style Enclosure without Manual NEMA Starter - B7EQ Enclosure Only
* Representative image
Image of B7MSN2P B7MSN2P - B7MSN Series - Aluminum Compact Push Button Style Enclosure without Manual NEMA Starter - B7EQ Enclosure Only

B7MSN2P - B7MSN Series - Aluminum Compact Push Button Style Enclosure without Manual NEMA Starter - B7EQ Enclosure Only

Brand: Killark

Catalog ID: B7MSN2P

B7MSN Series - Aluminum Compact Push Button Style Enclosure without Manual NEMA Starter - B7EQ Enclosure Only

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Type 4, 4X rated for protection from hose directed water and corrosion.
  • Pre-drilled to facilitate easy field installation of starters.
  • Large double green/red start-stop push buttons.
  • Can be pad locked in “OFF” position.
  • Provisions for drain and breather.
  • Bolt on ductile mounting lugs.
  • Two 1-1/2” NPT conduit openings provided as standard, with custom openings on request.
  • Universal design accommodates, as standard, starter manufacturers including Allen-Bradley 609 Series, Cutler-Hammer B100M Series, GE CR106 Series and Square D 2510M Series.
  • Copper-free aluminum (less than 4/10 of 1% copper content).
  • Cover bolts are 316 stainless steel.
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Killark's B7MSN Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available as a "Push-Button" style operator, the internal NEMA-style starter is available in manufacturer configurations including Square D and Cutler Hammer. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.

Product details

General

Actuator

Double Pushbutton

Application

  • The PRISM B7MSN Series of non-reversing, manual line voltage starters and enclosures are suitable for use in applications requiring manual across-the-line starting and stopping of small single and polyphase AC motors, and where overload protection is need

Catalog Number

B7MSN2P

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

50

Material

Copper-free aluminum

Series

B7MSN

Type

Aluminum Compact Push Button Style Enclosure Without Starter

UPC

783936009834

Dimensions

Dimensions

15 in x 10 in x 10 in

Gross Weight with Packaging

23.2

Height

10 in

Length

15 in

Width

10 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X