Image of C38 C38 - 1" C Hub, Iron Form 8 Conduit Body
* Representative image
Image of C38 C38 - 1" C Hub, Iron Form 8 Conduit Body

C38 - 1" C Hub, Iron Form 8 Conduit Body

Brand: Killark

Catalog ID: C38

1" C Hub, Iron Form 8 Conduit Body

Form 8 conduit bodies provide larger room for heavier conductors for easier installation and allows for larger bend radius. This series is available in iron with superior corrosive protected electro-statically applied paint.

Product details

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

C38

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

Duraloy 8

Type

Conduit Body

UPC

783936480992

Dimensions

Dimensions

8 in x 2 in x 2 in

Gross Weight with Packaging

2.17

Height

2 in

Hub Size

1"

Length

8 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

5

Resources and downloads