Image of C97 C97 - 3-1/2" C Hub, Iron Form 7 Conduit Body
* Representative image
Image of C97 C97 - 3-1/2" C Hub, Iron Form 7 Conduit Body

C97 - 3-1/2" C Hub, Iron Form 7 Conduit Body

Brand: Killark

Catalog ID: C97

3-1/2" C Hub, Iron Form 7 Conduit Body

  • Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal.
  • Suitable for wet locations when used with gaskets.
  • High-quality sealing hardware 316 stainless steel cover screws and washers with neoprene gaskets.
  • Innovative spring clip design for installation ease and repeat usage.
  • For use with threaded rigid conduit steel or aluminum.
  • Flat-back design for greater wiring capacity and mounting stability.

Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

C97

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

Duraloy 7

Type

Conduit Body

UPC

783936011486

Dimensions

Dimensions

16.25 in x 8.25 in x 6.25 in

Gross Weight with Packaging

22.89

Height

6.25 in

Hub Size

3-1/2"

Length

16.25 in

Width

8.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397