Image of DVX-120 DVX-120 - 150W Ceiling Mount 1/2" Hub
Image of DVX-120 DVX-120 - 150W Ceiling Mount 1/2" Hub

DVX-120 - 150W Ceiling Mount 1/2" Hub

Brand: Killark

Catalog ID: DVX-120

150W Ceiling Mount 1/2" Hub

The DV Series fixture is an Incandescent Utility Light used for small areas where additional light may be required. The housing is a copper free corrosion resistant aluminum with a powder coat epoxy paint. The design of the DV series is dust ignition proof design to prevent ignition for explosive dusts.

Product details

General

Catalog Number

DVX-120

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

DV

UPC

783936103396

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads