Application
Catalog Number
ECF-124
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Bronze
Series
ECF
Type
Flexible Coupling
UPC
783936105109
Dimensions
29.125 in x 2.5 in x 2.5 in
Gross Weight with Packaging
3
Height
2.5 in
Hub Size
1/2"
Length
29.125 in
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
TAA Compliant (All status valid till December 2024)
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514