Image of ECF-318 ECF-318 - 1" x 18" Flexible Bronze Coupling
* Representative image
Image of ECF-318 ECF-318 - 1" x 18" Flexible Bronze Coupling

ECF-318 - 1" x 18" Flexible Bronze Coupling

Brand: Killark

Catalog ID: ECF-318

1" x 18" Flexible Bronze Coupling

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECF-318

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECF

Type

Flexible Coupling

UPC

783936105345

Dimensions

Dimensions

25 in x 2.5 in x 2.75 in

Gross Weight with Packaging

4.97

Height

2.75 in

Hub Size

1"

Length

25 in

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514