Application
Catalog Number
ECF-321
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Bronze
Series
ECF
Type
Flexible Coupling
UPC
783936105376
Dimensions
27 in x 21 in x 2 in
Gross Weight with Packaging
5
Height
2 in
Hub Size
1"
Length
27 in
Width
21 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514