Image of EKJ-311SS-EX EKJ-311SS-EX - 1" x 11" Flexible Coupling, Stainless Steel, Quad Listed
* Representative image
Image of EKJ-311SS-EX EKJ-311SS-EX - 1" x 11" Flexible Coupling, Stainless Steel, Quad Listed

EKJ-311SS-EX - 1" x 11" Flexible Coupling, Stainless Steel, Quad Listed

Brand: Killark

Catalog ID: EKJ-311SS-EX

1" x 11" Flexible Coupling, Stainless Steel, Quad Listed

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-311SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936073514

Dimensions

Dimensions

16 in x 1.97 in x 1.97 in

Gross Weight with Packaging

5.45

Height

1.97 in

Hub Size

1"

Length

16 in

Width

1.97 in

Certifications And Compliance

ATEX File Number

10ATEX11068U

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0057U