Image of EXB-10106 N34 EXB explosionproof and flameproof bolted enclosure, 10 X 10 X 6, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

EXB explosionproof and flameproof bolted enclosure, 10 X 10 X 6, Class I, II, III, BCDEFG, Cast Aluminum, Type 4,

Brand: Killark

Catalog ID: EXB-10106 N34

EXB Series, 10 X 10 X 6, Class I, II, III, BCDEFG, Cast Aluminum, Type 4, Bolted Enclosure

The EXB series bolted enclosures are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. The EXB series is UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex d IIB+H2 Ex tD A21 IP66 when ordered with suffix “CEN”. The EXBs are made of cast copper-free aluminum (less than 4/10 of 1%). Supplied standard with a Nitrile (BUNA-N) O-Ring and ductile mounting lugs. The boxes have pre-drilled internal mounting bosses for factory or field installed mounting pans. Options include viewing windows, control operators, circuit breaker handles, NPT conduit openings & metric gland openings.

Product details

General

Application

  • Locations made hazardous due to the presence of flammable gases or vapors, combustible dust, or easily ignitable fibers and flyings, and areas which are subject to corrosion, weather, and dampness. Petroleum refineries, chemical and petrochemical plants w

Catalog Number

EXB-10106 N34

Color

Gray

Cover Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB

Size

10" x 10" x 6"

Type

Junction Box

UPC

783936119007

Dimensions

Dimensions

8.9 in x 15.25 in x 15.25 in

Gross Weight with Packaging

92

Height

15.25 in

Length

8.9 in

Width

15.25 in

Certifications And Compliance

ATEX File Number

PTB 07 ATEX 1025U / PTB 07 ATEX 1024

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

IEC E x 07.0022U / IEC E x 07.0023

Nema Rating

3, 4, 4X

UL File Number

E10514 / E83696 / E12379