Image of FD-2 Automatic Splice Copper

Automatic Splice Copper

Brand: Killark

Catalog ID: FD-2

Automatic Splice, for #3 SOL or #4 (7 str) Copper, #6A Copperweld, Dia. Range 0.23 - 0.23 in.

  • Fastest method of splicing copper and copperweld conductor
  • Individually bagged to seal out dirt before use
  • Inhibitor protected for optimum long term performance
  • ANSI C19.4 Class 1A Normal tension Connector (60% RBS)

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

FD-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

1

Type

Device Box

UPC

783936150024

Dimensions

Dimensions

1 in x 1 in x 3 in

Gross Weight with Packaging

0.83

Height

3 in

Hub Size

3/4"

Length

1 in

Weight

0.83 lb

Width

1 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

Dead-End

Number Of Outlets

1

Logistics

Carton Quantity

5