KIL_F_GEBX-5_Front
* Representative image
KIL_F_GEBX-5_Front

GEBX-25 - Outlet Body (3) 3/4& (1) 1-1/2 NPT Hubs

Brand:

Killark

Catalog ID:

GEBX-25

Outlet Body (3) 3/4& (1) 1-1/2 NPT Hubs

GEB Series conduit outlet boxes are installed in conduit systems within the hazardous areas to protect conductors in threaded rigid conduit and aid in pulling and splicing wiring. Our GEB series is offered in copper-free aluminum with our electro-statically applied paint for the most corrosive resistance formula. Certified Quad Listed.

Product details

General

Catalog Number

GEBX-25

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GE

UPC

783936132747

Dimensions

Hub Size

1-1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer