Image of GO-8668-120 G Series - Pilot Light Lamp - 3W/120V/0.025A
* Representative image
Image of GO-8668-120 G Series - Pilot Light Lamp - 3W/120V/0.025A

G Series - Pilot Light Lamp - 3W/120V/0.025A

Brand: Killark

Catalog ID: GO-8668-120

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Slide Base Lamp

Application

  • For use with G Series custom control panel operators.

Catalog Number

GO-8668-120

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Pilot Light Lamp

UPC

783936220840

Dimensions

Dimensions

5.25 in x 6.75 in x 4.75 in

Gross Weight with Packaging

0.1

Height

4.75 in

Length

5.25 in

Width

6.75 in

Electrical Ratings

Amperage Rating

0.025 A

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer