Brand: Killark
Catalog ID: GO-8673-BJE
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Contact Block
Application
Catalog Number
GO-8673-BJE
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GO
Type
Contact Block
UPC
783936079981
Dimensions
2 in x 1.75 in x 1.75 in
Gross Weight with Packaging
0.1
Height
1.75 in
Length
2 in
Width
1.75 in
Amperage Rating
10 A
Contact Rating
10A @ 600 VAC
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer