Image of GO-8673-BJH G Series - Early Make Contact Block - 1NO Contact Rating
* Representative image
Image of GO-8673-BJH G Series - Early Make Contact Block - 1NO Contact Rating

G Series - Early Make Contact Block - 1NO Contact Rating

Brand: Killark

Catalog ID: GO-8673-BJH

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Contact Block

Application

  • For use with G Series custom control panel operators.

Catalog Number

GO-8673-BJH

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

GO

Type

Contact Block

UPC

783936079967

Dimensions

Dimensions

2 in x 1.75 in x 1.75 in

Gross Weight with Packaging

0.1

Height

1.75 in

Length

2 in

Width

1.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

10A @ 600 VAC

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer