Image of JCB JCB - JL/JAL Series Fittings - Outlet Bodies - Replacement Blank Cover - Depth 5/8 In - Volume 1.0 Cu In
* Representative image
Image of JCB JCB - JL/JAL Series Fittings - Outlet Bodies - Replacement Blank Cover - Depth 5/8 In - Volume 1.0 Cu In

JCB - JL/JAL Series Fittings - Outlet Bodies - Replacement Blank Cover - Depth 5/8 In - Volume 1.0 Cu In

Brand:

Killark

Catalog ID:

JCB

JL/JAL Series blank replacement cover.

JL/JAL Series blank replacement cover

Product details

General

Application

For use with JL Series outlet bodies.

Catalog Number

JCB

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL

Type

Outlet Body Cover

UPC

783936365466

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads