Brand:
Killark
Catalog ID:
LAL4530C
LAL Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LAL Series hold Quad Certification for installation all over the world having NEC, CEC, IECeX, and ATEX certifications.
Application
Catalog Number
EU RoHS Indicator
Finish Type
Light Source
Lumen Range
Lumens
Material
Mounting Type
Operating Temperature Celcius Max
Operating Temperature Celcius Min
Operating Temperature Range Celcius
Optic Type
Series
UPC
Hub Size
Weight
Frequency Rating
Lumens Per Watt
Voltage Rating
Wattage
Buy American Compliant
Hazardous Rating(s)
IP Rating