

Brand: Killark
Catalog ID: LAL-LENSDIF
LAL Series Impact resistant diffuse polycarboate replacement lens.
Catalog Number
LAL-LENSDIF
Color
Diffuse
EU RoHS Indicator
Finish Type
Natural
Material
Polycarbonate
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Optic Type
Polycarbonate Lens - Diffused
Product Family
Lighting
Series
LAL Series
UPC
783936123813
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C