Image of PF-2 PF-2 - 2 OZ. Packing Fiber
Image of PF-2 PF-2 - 2 OZ. Packing Fiber

PF-2 - 2 OZ. Packing Fiber

$36.21 USD

Brand: Killark

Catalog ID: PF-2

2 OZ. Packing Fiber

Product details

General

Application

  • It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.

Catalog Number

PF-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Fiber, Mineral Wool

Type

Packing Fiber

UPC

783936551036

Dimensions

Dimensions

11 in x 7 in x 3.75 in

Gross Weight with Packaging

0.13

Height

3.75 in

Length

11 in

Weight

0.13 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5