Image of SC-1 LB SC-1 LB - 1 LB. Sealing Compound
Image of SC-1 LB SC-1 LB - 1 LB. Sealing Compound

SC-1 LB - 1 LB. Sealing Compound

$32.20 USD

Brand: Killark

Catalog ID: SC-1 LB

1 LB. Sealing Compound

Product details

General

Application

  • SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.

Catalog Number

SC-1 LB

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Sealing Compound

UPC

783936585109

Dimensions

Dimensions

4 in x 4 in x 5 in

Gross Weight with Packaging

1.04

Height

5 in

Length

4 in

Weight

1.04 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10